| C | 10/2018 |
- Updated
megaAVR® 0-series family
device
- Added author
- Minor editorial
updates
|
| B | 02/2018 | Chapter "Relevant Devices" has been updated to include
also tinyAVR® 0-series and megaAVR®
0-series. |
| A | 09/2017 |
- Converted to
Microchip format and replaced the Atmel document number
42779B
- Added "Relevant
Devices" and "Get source code from Atmel START" topic
|
| 42779B | 11/2016 | Two images are updated:- Ultrasonic
Distance Measurement using Configurable Custom Logic
Peripheral
- Range Finder
Field Engagement Board
|
| 42779A | 10/2016 | Initial document release |