12 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|
| AT24C01D‑PUM | PDIP | P | P | Bulk (Tubes) | Industrial Temperature (-40°C to 85°C) |
| AT24C01D‑SSHM‑B | SOIC | SN | SS | Bulk (Tubes) | |
| AT24C01D‑SSHM‑T | SOIC | SN | SS | Tape and Reel | |
| AT24C02D‑SSHM‑T | SOIC | SN | SS | Tape and Reel | |
| AT24C01D‑XHM‑B | TSSOP | ST | X | Bulk (Tubes) | |
| AT24C02D‑XHM‑T | TSSOP | ST | X | Tape and Reel | |
| AT24C01D‑MAHM‑T | UDFN | Q4B | MA | Tape and Reel | |
| AT24C01D‑MAHM‑E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | |
| AT24C02D‑MAHM‑E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | |
| AT24C02D‑STUM‑T | SOT-23 | OT | ST | Tape and Reel |