7 Write Operations

All write operations for the AT24C01D/AT24C02D begin with the host sending a Start condition, followed by a device address byte with the R/W bit set to logic  ‘0’, and then by the word address byte. The data value(s) to be written to the device immediately follow the word address byte.