5.2 OTP Real Mode

To configure the devices when they are in the customer production line and integrated into end-user products, all data must be programmed in the real OTP memory, and no longer in SRAM with OTP Emulation mode.

Note: Once any packet is written into the OTP real memory matrix, Emulation mode cannot be enabled or used anymore. This prevents discarding all data from the OTP real memory matrix by switching to Emulation mode and using a different set of data from the internal SRAM1.