1 What is the MCC Melody CRCSCAN Driver?

A Cyclic Redundancy Check (CRC) takes a data stream of bytes from the Flash (either the boot section, application code section, or application data section) and generates a checksum. The CRC peripheral (CRCSCAN) can be used to detect errors in the program memory.