3.2.4 Measurement Ranges and Accuracy

The Xplained Pro analog module has four measurement ranges. These are defined by two shunt resistors and two gain stages.

Measurement rangeHardware ResolutionAccuracyComments
Range 1Low current shunt and high gain stage20nA1 LSB ±1%Below 1μA the error will increase. Typical error for 300nA is 1 LSB ± 10%
Range 2Low current shunt and low gain stage150nA1 LSB ±1%
Range 3High current shunt and high gain stage10μA1 LSB ±1%
Range 4High current shunt and low gain stage100μA1 LSB ±1%Above 100mA the error will increase to 1 LSB ±5% at 400mA. Maximum current is 400mA

The ranges are switched automatically by the XAM to achieve best measurement results and the currently active range is visualized in the Atmel Data Visualizer frontend tool. The maximum voltage drop over the shunt resistor is 100mV and the XAM will switch the range automatically before this limit is reached.