3.1.2.4 int_fdti_counter
diag_int_params_t::int_fdti_counter
FTDI for the interrupt registered for monitoring. FDTI is the time interval between the occurrence of a Fault and its detection. This count gets decremented every time the reference ISR is called. When this counter reaches zero, it is time to check the int_counter with the expected int_ref_counter for the interrupt under test with the given int_counter_tolerance.