2.1.2.6 DIAG_INT_FrequencyUnregister()

diag_result_t DIAG_INT_FrequencyUnregister (diag_int_id_t intId)

Unregisters an interrupt from the frequency diagnosis.

Parameters:
in intId

- ID for the interrupt to be unregistered

Returns:

DIAG_PASS - Given interrupt source is unregistred successfully  

DIAG_FAIL - Given interrupt source is not unregistred  

DIAG_INVALID_ARG - Invalid input arguments when calling the function