Jump to main content
8.7.2 Embedded Characteristics
- Passes NIST Special Publication 800-22 Test Suite
- Passes Diehard Suite of Tests
- Usable as Entropy Source for Seeding a NIST-approved DRNG
(Deterministic RNG) as required by FIPS PUB 140-2 and 140-3
- Provides a 32-bit Random Number at Maximum 84 Clock
Cycles
- Functional Safety Monitors and Reports:
- Monitoring of internal sequencer
abnormal states
- Abnormal software access
reports
- Register write protection
- Private Key
Bus Interface to Transfer Cryptographic Keys Not Readable From Any Peripheral Nor From
Software