3.3.5.1.3 Wrap Burst Expansion
A WRAP burst may be expanded by the XPI into multiple SDRAM transactions. This is also true for cases where WRAP bursts, which could be accommodated by a single transaction on the SDRAM interface.
A WRAP burst may be expanded by the XPI into multiple SDRAM transactions. This is also true for cases where WRAP bursts, which could be accommodated by a single transaction on the SDRAM interface.