2.9.1.4.11 NVM Boot Sequence
The ROM code performs the initialization and valid code detection for external memories as described below when the memory interface boot is enabled in the Boot Configuration packet.
The ROM code performs the initialization and valid code detection for external memories as described below when the memory interface boot is enabled in the Boot Configuration packet.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.