11.1.7.2.1 Maximum FLEXCOM SPI Frequency
The following formulas provide the achievable SPI frequency in Host Read and Write modes and in Client Read and Write modes. When the result of these formulas exceeds the fSPCK_MAX parameter provided in Table 11-29, fSPCK_MAX applies.
Host Write Mode
Where tSU_CLIENT is the input setup time of the client device.
Host Read Mode
Where tVALID is the client time response to output data after detecting an SPCK edge.
For a nonvolatile memory with tVALID (or tv) = 5 ns, using SPI3, fSPCK = 40 MHz.
Client Read Mode
Where tVALID_HOST is the host’s delay between the SPCK edge and the output data valid.
Client Write Mode
Where tsetup is the setup time from the host before sampling data.