3.1.2 External Memories
The device features:
- A Universal DDR-SDRAM Controller (UDDRC), supporting DDR2, DDR3, DDR3L, LPDDR2-S4 and LPDDR3 devices.
- An External Bus Interface (EBI) that embeds a NAND Flash controller and a Static Memory Controller (HSMC). The HSMC supports Static Memories and MLC/SLC NAND Flash. It embeds MultiBit ECC correction (PMECC). The HSMC buses can be scrambled and can be connected to an AES encryption/decryption engine.
For more details, refer to I/O AC Characteristics and System Interconnect and Security (SIS).