3.3.5.3.2 Application to HIF Address Mapping
The {ARADDR | AWADDR} is a byte address. XPI maps the MSB bits of the application address to the HIF address (hif_cmd_addr) in the following ways:
- hif_cmd_addr [36:3] = {ARADDR | AWADDR} [31:4]
- hif_cmd_addr[2] is internally generated by XPI
- hif_cmd_addr [1:0] = 0