2.9.1.4.4 Boot Configuration User Interface
Offset | Name | Description |
---|---|---|
0x00 | MON_DIS | Disables monitor |
0x04 | RESERVED | Reserved |
0x08 | CONSOLE_PIN | Console pin muxing |
0x0C-0x44 | MEM_CFGx[2] |
Two 32-bit words used to set memory configurations for x=0..6, x=0 having the highest boot priority, x=6 the lowest. MEM_CFGx[0]: this word contains mandatory options for all connected memories. MEM_CFGx[1]: this word contains mandatory options for specific memories. |