8.6.4.3.1 Manual Mode

The sequence is as follows:

  1. Write TDES_MR with all required fields, including but not limited to SMOD and OPMOD.
  2. Write the 64-bit key(s) in TDES_KEYxWRy or the Private Key internal register, depending on whether one, two or three keys are required.
  3. Write the initialization vector (or counter) in TDES_IVRx.
    Note: TDES_IVRx concern all modes except ECB.
  4. Set DATRDY (Data Ready) in the TDES Interrupt Enable register (TDES_IER), depending on whether an interrupt is required or not at the end of processing.
  5. Write the data to be encrypted/decrypted in the authorized TDES_IDATARx (see the table below).
    Note: In 32-, 16- and 8-bit CFB modes, writing to TDES_IDATAR1 is not allowed and may lead to processing errors.
  6. Set the START bit in the TDES Control Register (TDES_CR) to begin the encryption or decryption process.
  7. When the processing completes, DATRDY in the TDES Interrupt Status register (TDES_ISR) rises. If an interrupt has been enabled by setting TDES_IER.DATRDY, the interrupt line of the TDES is activated.
  8. When the software reads a TDES_ODATARx, TDES_IER.DATRDY is automatically cleared.
    Table 8-7. Authorized Input Data Registers
    Operating ModeInput Data Registers to Write
    ECBAll
    CBCAll
    OFBAll
    CFB 64-bitAll
    CFB 32-bitTDES_IDATAR0
    CFB 16-bitTDES_IDATAR0
    CFB 8-bitTDES_IDATAR0