3.3.5.14.2 Power Saving in PHY through DFI Low-Power Interface
Based on whether SDRAM is in Precharge Power-down, Self-refresh, Self-refresh Power-down or Deep Power-down mode (see SDRAM Power Saving Features), the PHY can be placed in power saving modes through the DFI low-power interface.