5.2.4.7 Fault Output
The ADC Controller has the FAULT output connected to the FAULT input of PWM. Refer to sections Fault Event and “Pulse Width Modulation Controller (PWM)”.
The ADC Controller has the FAULT output connected to the FAULT input of PWM. Refer to sections Fault Event and “Pulse Width Modulation Controller (PWM)”.