5.3.4 Signal Description

Table 5-5. ACC Signal Description
Pin NameDescriptionType
ACC_INP0..3, ACC_INN1..3External analog data inputsInput
VBG(1)Internal bandgap voltageInput
Note:
  1. To enable the VBG band gap voltage (refer to the section Analog-to-Digital Converter (ADC) Controller) and enable the temperature sensor VTEMP. This also enables the VBG.