9.6.6.44 MCAN Tx Event FIFO Status

Name: MCAN_TXEFS
Offset: 0xF4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
       TEFLEFF 
Access RR 
Reset 00 
Bit 2322212019181716 
    EFPI[4:0] 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
    EFGI[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
   EFFL[5:0] 
Access RRRRRR 
Reset 000000 

Bit 25 – TEFL Tx Event FIFO Element Lost

This bit is a copy of interrupt flag MCAN_IR.TEFL. When MCAN_IR.TEFL is reset, this bit is also reset.

ValueDescription
0

No Tx Event FIFO element lost.

1

Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero.

Bit 24 – EFF Event FIFO Full

ValueDescription
0

Tx Event FIFO not full.

1

Tx Event FIFO full.

Bits 20:16 – EFPI[4:0] Event FIFO Put Index

Tx Event FIFO write index pointer, range 0 to 31.

Bits 12:8 – EFGI[4:0] Event FIFO Get Index

Tx Event FIFO read index pointer, range 0 to 31.

Bits 5:0 – EFFL[5:0] Event FIFO Fill Level

Number of elements stored in Tx Event FIFO, range 0 to 32.