8.10.4 I/O Lines Description
Name | Description | Type |
---|---|---|
PIOBU[0:3] | Parallel IO backup controller | I/O |
TST | Test mode select. Must be connected to ground. | Input |
JTAGSEL | JTAG selection | Input |
TCK/SWCLK | Test clock/serial wire clock | Input |
TMS/SWDIO | Test mode select/serial wire | I/O |
XIN32 | Slow clock oscillator input | Input |
XOUT32 | Slow clock oscillator output | Output |