7.4.5.3 Interrupt Sources
The SPDIFRX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFRX interrupt requires programming the interrupt controller before configuring the SPDIFRX.
The SPDIFRX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFRX interrupt requires programming the interrupt controller before configuring the SPDIFRX.