Fully integrates 45-ohm termination, 1.5-Kohm pull-up and 15-Kohm pull-down
resistors, with support for independent control of the pull-down
resistors
Supports 480 Mbps high-speed, 12 Mbps full-speed, and 1.5 Mbps low-speed
(Host mode only) data transmission rates
Supports suspend, sleep,
resume, and remote wakeup operations
Supports USB2.0 test modes
USB Type-C Features
Mode configuration, supports Upstream Facing Port (UFP) and Downstream
Facing Port (DFP)
Supports cable orientation detection
Supports default USB Power DFP Advertisement
Supports Type-C current mode detection (UFP)
Supports power collapse
Compliance with Standards
Universal Serial Bus Specification, Revision 2.0, with a High-Speed (HS)
Transmit to Receive Inter-Packet Delay requirement of 38 bit-times provided
by the UTMI specification version 1.05.
Battery Charging Specification, Revision 1.2, USB Implementers Forum, Inc.
ACA (Accessory Charger Adaptor) functions are not supported.
Embedded Host Supplement to the USB Revision 2.0 Specification, Revision
2.0, USB