11.1.2 Absolute Maximum Ratings

Table 11-2. Absolute Maximum Ratings
Storage Temperature-60°C to +150°C
Note: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Voltage Difference between two ground pins (among GND, GNDANA and GNDIN33)±50 mV
Power Supply Inputs with respect to ground pins:

VDDCORE, VDDCPU

-0.3V to 1.4V

VDDIODDR

-0.3V to 2.0V

VDDIOPx, VDDQSPIx, VDDSDMMCx

-0.3V to 4.0V

VDDIN33, VBAT

-0.3V to 4.0V

VDDUTMII

-0.3V to 4.0V

VDDDPHY, VDDANA

-0.3V to 3.0V

Voltage on Digital or Analog Input Pins with respect to ground

-0.3V to 4.0V

Injected Current into any input pin

± 1 mA

Total Injected Current in all input pins of a common power supply pair

± 10 mA

Maximum DC Output Current:

On all I/O lines into one power rail

100 mA

Per output pin

25 mA

Note: All I/O pins are internally clamped to their respective VDD and GND rails, as defined in the table Pin Description. Ex: for PA12, this corresponds to VDDIOP0 and GND.