Jump to main content
4.1.2 Components
- Peripherals powered by
VDDBU (either VBAT or VDDIN33):
- System Controller Write Protection (SYSCWP)
- General Purpose Backup Registers (GPBR)
- Reset Controller (RSTC)
- Real-time Timer (RTT)
- Real-time Clock (RTC)
- Shutdown Controller (SHDWC)
- Slow Clock Controller (SCKC)
- Special Function Registers Backup (SFRBU)
- Security Module (SECUMOD)
- Peripherals powered by
VDDCORE:
- Dual
Watchdog Timer (DWDT)
- Chip
Identifier (CHIPID)
- OTP
Memory Controller (OTPC)
- Special
Function Registers (SFR)
- Clock
Generator and Power Management Controller (PMC)
- Parallel
Input/Output Controller (PIO)
- 64-bit
Periodic Interval Timer (PIT64B)