6.4.6.6.2 Software Requirements
Writing to ISC_CTRLEN or ISC_CTRLDIS requires a double domain synchronization, so it is forbidden to write these registers when ISC_CTRLSR.SIP is asserted.
Writing to ISC_CTRLEN or ISC_CTRLDIS requires a double domain synchronization, so it is forbidden to write these registers when ISC_CTRLSR.SIP is asserted.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.