Jump to main content
5.2.2 Embedded Characteristics
- 12-bit Resolution with Enhanced Mode up to 16 bits
- 1 MSps Conversion Rate
- Digital Averaging Function providing Enhanced Resolution Mode up to 16 bits
- On-chip Temperature Sensor Management
- Selectable Single-Ended or Differential Input Voltage
- Digital Correction of Offset and Gain Errors
- Individual Enable and Disable of Each Channel
- Hardware or Software Trigger from:
- External trigger pin
- ADC internal trigger counter
- Timer Counter outputs
- PWM event line
- Drive of PWM Fault Input
- DMA Support
- Two Sleep Modes (Automatic Wake-up on Trigger)
- Lowest power consumption (voltage reference off between
conversions)
- Fast wake-up time response on trigger event (voltage reference
on between conversions)
- Channel Sequence Customizing
- Automatic Window Comparison of Converted Values
- Register Write Protection