Jump to main content
6.4.2 Embedded Characteristics
- MIPI CSI2 Interface Supported, Single Component per Clock Cycle or Recommended Memory
Storage (RMS) Mode
- Parallel 14-bit Interface for Raw Bayer, YCbCr, Monochrome and JPEG
Compressed Sensor Interface
- BT.601/656/1120 Video Interface Supported
- Progressive Systems and Segmented Frame Systems
- Raw Bayer, YCbCr, Luminance (Black and White) Pixel Format Supported
- Resolution up to 3264 x 2464
- Input Pixel Clock up to 266 MHz
- Camera Sensor Clock Generation for Parallel Interface
- Cropping
- Adjustable White Balance
- Raw Bayer Color Filter Array Interpolation
- Color Correction
- Gamma Correction
- Defective
Pixel Correction
- Green Disparity Correction
- Black Level Correction
- Edge Adaptive Level
- Vertical And Horizontal Polyphase Downscaler, with 16
Phases and 4 Taps
- Color Space Conversion
- Contrast, Brightness, Hue and Saturation
Control
- 4:4:4 to 4:2:2 Subsampler
- 4:2:2 to 4:2:0 Subsampler
- Rounding, Limiting and Packing unit
- Histogram Generation
- System Interface: Direct Memory Access Interface with Packed, Semi Planar and Planar output format
- Output Memory Format: 16 bpp RGB, 32 bpp RGB, 16 bpp, YCbCr 444, YCbCr
422, YCbCr 420, up to 14-bit Raw Bayer
- Register Write Protection