VDDCPU Alarm Filtering
The debouncer sensitivity is fully programmable using the required VDDCPU_DBTV value in the VDDCPU Filter register (SECUMOD_VCPUFR).
The debouncing time is calculated using the following formula:
DebouncingTime = VDDCPU_DBTV/fTD_SLCK
Refer to Voltage Monitoring in the section "Electrical Characteristics" for more information.