6.2.5.2 Interrupt Sources
The CSI interrupt line is connected to one of the internal sources of the interrupt controller. Using the CSI interrupt requires prior programming of the interrupt controller.
The CSI interrupt line is connected to one of the internal sources of the interrupt controller. Using the CSI interrupt requires prior programming of the interrupt controller.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.