Data type is set to 0x24.
Table 6-28. RGB888 Mapping for RGB36MAP=0DEMUX_DATA Slice | RGB888 24-bit Data Mapping |
---|
demux_data[39:24] | 0 |
demux_data[23:16] | R1[7:0] |
demux_data[15:8] | G1[7:0] |
demux_data[7:0] | B1[7:0] |
Table 6-29. RGB888 Mapping for RGB36MAP=1DEMUX_DATA Slice | RGB888 24-bit Data Mapping |
---|
demux_data[39:36] | 0 |
demux_data[35:24] | R[7:0], R[7:4] |
demux_data[23:12] | G[7:0], G[7:4] |
demux_data[11:0] | B[7:0], B[7:4] |
Table 6-30. RGB888 Recommended Memory StorageAddr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] |
---|
Pixel ID | B2[7:0] | R1[7:0] | G1[7:0] | B1[7:0] |
0x00 | d7 | d6 | d5 | d4 | d3 | d2 | d1 | d0 | c7 | c6 | c5 | c4 | c3 | c2 | c1 | c0 | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 | a7 | a6 | a5 | a4 | a3 | a2 | a1 | a0 |
Pixel ID | G3[7:0] | B3[7:0] | R2[7:0] | G2[7:0] |
0x04 | h7 | h6 | h5 | h4 | h3 | h2 | h1 | h0 | g7 | g6 | g5 | g4 | g3 | g2 | g1 | g0 | f7 | f6 | f5 | f4 | f3 | f2 | f1 | f0 | e7 | e6 | e5 | e4 | e3 | e2 | e1 | e0 |