VDDCORE Alarm Filtering

The debouncer sensitivity is fully programmable using the required VDDCORE_DBTV value in the VDDCORE Filter register (SECUMOD_VCOREFR).

The debouncing time is calculated using the following formula:

Debouncing Time = VDDCORE_DBTV/fTD_SCLK

Refer to Voltage Monitoring in the section "Electrical Characteristics" for more information.