2.9.1.4.6 Console Pin Muxing

Warning: To avoid any malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Name: CONSOLE_PIN

Bit 3130292827262524 
 CONSOLE_IOSET[31:24] 
Access  
Reset  
Bit 2322212019181716 
 CONSOLE_IOSET[23:16] 
Access  
Reset  
Bit 15141312111098 
 CONSOLE_IOSET[15:8] 
Access  
Reset  
Bit 76543210 
 CONSOLE_IOSET[7:0] 
Access  
Reset  

Bits 31:0 – CONSOLE_IOSET[31:0] Selects the pins and UART interface used as a console terminal

ValueNameDescription
0 UART0 IO1 Uses FLEXCOM0 IOSET 1 USART pins
1 UART0 IO2 Uses FLEXCOM0 IOSET 2 USART pins
2 UART0 IO3 Uses FLEXCOM0 IOSET 3 USART pins
3 UART0 IO4 Uses FLEXCOM0 IOSET 4 USART pins
4 UART1 IO1 Uses FLEXCOM1 IOSET 1 USART pins
5 UART1 IO2 Uses FLEXCOM1 IOSET 2 USART pins
6 UART1 IO3 Uses FLEXCOM1 IOSET 3 USART pins
7 UART1 IO4 Uses FLEXCOM1 IOSET 4 USART pins
8 UART2 IO1 Uses FLEXCOM2 IOSET 1 USART pins
9 UART2 IO2 Uses FLEXCOM2 IOSET 2 USART pins
10 UART2 IO3 Uses FLEXCOM2 IOSET 3 USART pins
11 UART2 IO4 Uses FLEXCOM2 IOSET 4 USART pins
12 UART2 IO5 Uses FLEXCOM2 IOSET 5 USART pins
13 UART3 IO1 Uses FLEXCOM3 IOSET 1 USART pins
14 UART3 IO2 Uses FLEXCOM3 IOSET 2 USART pins
15 UART3 IO3 Uses FLEXCOM3 IOSET 3 USART pins
16 UART3 IO4 Uses FLEXCOM3 IOSET 4 USART pins
17 UART3 IO5 Uses FLEXCOM3 IOSET 5 USART pins
18 UART4 IO1 Uses FLEXCOM4 IOSET 1 USART pins
19 UART4 IO2 Uses FLEXCOM4 IOSET 2 USART pins
20 UART4 IO3 Uses FLEXCOM4 IOSET 3 USART pins
21 UART4 IO4 Uses FLEXCOM4 IOSET 4 USART pins
22 UART4 IO5 Uses FLEXCOM4 IOSET 5 USART pins
23 UART5 IO1 Uses FLEXCOM5 IOSET 1 USART pins
24 UART5 IO2 Uses FLEXCOM5 IOSET 2 USART pins
25 UART5 IO3 Uses FLEXCOM5 IOSET 3 USART pins
26 UART5 IO4 Uses FLEXCOM5 IOSET 4 USART pins
27 UART5 IO5 Uses FLEXCOM5 IOSET 5 USART pins
28 UART6 IO1 Uses FLEXCOM6 IOSET 1 USART pins
29 UART6 IO2 Uses FLEXCOM6 IOSET 2 USART pins
30 UART6 IO3 Uses FLEXCOM6 IOSET 3 USART pins
31 UART6 IO4 Uses FLEXCOM6 IOSET 4 USART pins
32 UART6 IO5 Uses FLEXCOM6 IOSET 5 USART pins
33 UART7 IO1 Uses FLEXCOM7 IOSET 1 USART pins
34 UART7 IO2 Uses FLEXCOM7 IOSET 2 USART pins
35 UART7 IO3 Uses FLEXCOM7 IOSET 3 USART pins
36 UART7 IO4 Uses FLEXCOM7 IOSET 4 USART pins
37 UART7 IO5 Uses FLEXCOM7 IOSET 5 USART pins
38 UART8 IO1 Uses FLEXCOM8 IOSET 1 USART pins
39 UART8 IO2 Uses FLEXCOM8 IOSET 2 USART pins
40 UART8 IO3 Uses FLEXCOM8 IOSET 3 USART pins
41 UART8 IO4 Uses FLEXCOM8 IOSET 4 USART pins
42 UART8 IO5 Uses FLEXCOM8 IOSET 5 USART pins
43 UART9 IO1 Uses FLEXCOM9 IOSET 1 USART pins
44 UART9 IO2 Uses FLEXCOM9 IOSET 2 USART pins
45 UART9 IO3 Uses FLEXCOM9 IOSET 3 USART pins
46 UART9 IO4 Uses FLEXCOM9 IOSET 4 USART pins
47 UART9 IO5 Uses FLEXCOM9 IOSET 5 USART pins
48 UART10 IO1 Uses FLEXCOM10 IOSET 1 USART pins
49 UART10 IO2 Uses FLEXCOM10 IOSET 2 USART pins
50 UART10 IO3 Uses FLEXCOM10 IOSET 3 USART pins
51 UART10 IO4 Uses FLEXCOM10 IOSET 4 USART pins
52 UART10 IO5 Uses FLEXCOM10 IOSET 5 USART pins
53 UART11 IO1 Uses FLEXCOM11 IOSET 1 USART pins
54 UART11 IO2 Uses FLEXCOM11 IOSET 2 USART pins
55 UART11 IO3 Uses FLEXCOM11 IOSET 3 USART pins
56 UART11 IO4 Uses FLEXCOM11 IOSET 4 USART pins
57 UART11 IO5 Uses FLEXCOM11 IOSET 5 USART pins