7.3.8.4 Start

The transmitter and receiver can both be programmed to start their operations when an event occurs, respectively in the Transmit Start Selection (START) field of SSC_TCMR and in the Receive Start Selection (START) field of SSC_RCMR.

Under the following conditions the start event is independently programmable:

  • Continuous. In this case, the transmission starts as soon as SSC_FFMR.THRS +1 words are written in SSC_THFR and the reception starts as soon as the receiver is enabled.
  • Synchronously with the transmitter/receiver
  • On detection of a falling/rising edge on TF/RF
  • On detection of a low level/high level on TF/RF
  • On detection of a level change or an edge on TF/RF

A start can be programmed in the same manner on either side of the Transmit/Receive Clock Register (SSC_RCMR/SSC_TCMR). Thus, the start could be on TF (Transmit) or RF (Receive).

Moreover, the receiver can start when data is detected in the bit stream with the Compare Functions.

Detection on TF/RF input/output is done by the field FSOS of the Transmit/Receive Frame Mode Register (SSC_TFMR/SSC_RFMR).

Figure 7-23. Transmit Start Mode
Figure 7-24. Receive Pulse/Edge Start Modes