7.5.7.16 SPDIF Transmitter Write Protection Mode Register
Name: | SPDIFTX_WPMR |
Offset: | 0xE0 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPKEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPKEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPKEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FIRSTE | WPCREN | WPITEN | WPEN | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 31:8 – WPKEY[23:0] Write Protection Key
Value | Name | Description |
---|---|---|
0x444946 | PASSWD | Writing any other value in this field aborts the write operation of the WPEN and WPITEN. Always reads at 0. |
Bit 4 – FIRSTE First Error Report Enable
Value | Description |
---|---|
0 | The last write protection violation source is reported in SPDIFTX_WPSR.WPVSRC and the last software control error type is reported in SPDIFTX_WPSR.SWETYP. The SPDIFTX_ISR.SECE flag is set at the first error occurrence within a series. |
1 | Only the first write protection violation source is reported in SPDIFTX_WPSR.WPVSRC and only the first software control error type is reported in SPDIFTX_WPSR.SWETYP. The SPDIFTX_ISR.SECE flag is set at the first error occurrence within a series. |
Bit 2 – WPCREN Write Protection Control Register Enable
Value | Description |
---|---|
0 | Disables the write protection on the Control register if WPKEY corresponds to0x444946. |
1 | Enables the write protection on the Control register if WPKEY corresponds to 0x444946. |
Bit 1 – WPITEN Write Protection Interrupt Enable
Value | Description |
---|---|
0 | Disables the write protection on Interrupt registers if WPKEY corresponds to0x444946. |
1 | Enables the write protection on Interrupt registers if WPKEY corresponds to 0x444946. |
Bit 0 – WPEN Write Protection Enable
Value | Description |
---|---|
0 | Disables the write protection if WPKEY corresponds to 0x444946 (“DIF” in ASCII). |
1 | Enables the write protection if WPKEY corresponds to 0x444946 (“DIF” in ASCII). |