Input Mode
The level on an I/O line can be read from SECUMOD_PIOBUx.PIO_PDS (Pin Data Status). This bit indicates the level of the I/O line regardless of its configuration, whether as an input or driven by the PIO Controller.
The level on an I/O line can be read from SECUMOD_PIOBUx.PIO_PDS (Pin Data Status). This bit indicates the level of the I/O line regardless of its configuration, whether as an input or driven by the PIO Controller.