9.6.6.22 MCAN High Priority Message Status

This register is updated every time a Message ID filter element configured to generate a priority event matches. This can be used to monitor the status of incoming high priority messages and to enable fast access to these messages.

Name: MCAN_HPMS
Offset: 0x94
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FLSTFIDX[6:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MSI[1:0]BIDX[5:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 15 – FLST Filter List

Indicates the filter list of the matching filter element.

ValueDescription
0

Standard filter list

1

Extended filter list

Bits 14:8 – FIDX[6:0] Filter Index

Index of matching filter element. Range is 0 to MCAN_SIDFC.LSS - 1 resp. MCAN_XIDFC.LSE - 1.

Bits 7:6 – MSI[1:0] Message Storage Indicator

ValueNameDescription
0 NO_FIFO_SEL

No FIFO selected.

1 LOST

FIFO message lost.

2 FIFO_0

Message stored in FIFO 0.

3 FIFO_1

Message stored in FIFO 1.

Bits 5:0 – BIDX[5:0] Buffer Index

Index of Receive FIFO element to which the message was stored. Only valid when MSI[1] = ‘1’.