SMCK | Static Memory Controller Clock | Output | – |
NCS[4:0] | Static Memory Controller Chip Select Lines | Output | Low |
NRD | Read Signal | Output | Low |
NWR0/NWE | Write 0/Write Enable Signal | Output | Low |
A0 | Address Bit 0 | Output | – |
NBS0 | Byte 0 Select Signal | Output | Low |
NWR1/NBS1 | Write 1/Byte 1 Select Signal | Output | Low |
A[25:0] | Address Bus | Output | – |
D[15:0] | Data Bus | I/O | – |
NWAIT | External Wait Signal | Input | Low |
NANDRDY | NAND Flash Ready/Busy | Input | – |
NANDWE | NAND Flash Write Enable | Output | Low |
NANDOE | NAND Flash Output Enable | Output | Low |
NANDALE | NAND Flash Address Latch Enable | Output | – |
NANDCLE | NAND Flash Command Latch Enable | Output | – |
NANDCS | NAND Flash Chip Select | Output | – |