4.8.2 Embedded Characteristics

  • Shutdown Logic
    • Software assertion of the Shutdown Output Pin (SHDN)
    • Programmable de-assertion from wake-up events
  • Wake-Up Logic
    • Programmable wake-up event detection through wake-up input pins and internal events (RTC, RTT and Security Module)
  • Low-Power Logic
    • Automatic/manual control of the LPM output pin