6.4.6.8 Green Disparity Correction (GDC)

The color filter array pattern alternates horizontal lines made of green and blue pixels with lines made of green and red pixels.

This pattern introduces green disparity from line to line that can automatically corrected by writing a '1' in ISC_DPC_CTRL.GDCEN.

The green disparity clipping value must be configured in ISC_DPC_CFG.GDCCLP.

The GDC module operates on Raw Bayer formats up to 12-bit width.