9.6.6.35 MCAN Tx Buffer Element Size Configuration

This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.

Configures the number of data bytes belonging to a Tx Buffer element. Data field sizes > 8 bytes are intended for CAN FD operation only.

In case the data length code DLC of a Tx Buffer element is configured to a value higher than the Tx Buffer data field size MCAN_TXESC.TBDS, the bytes not defined by the Tx Buffer are transmitted as “0xCC” (padding bytes).

Name: MCAN_TXESC
Offset: 0xC8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      TBDS[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TBDS[2:0] Tx Buffer Data Field Size

ValueNameDescription
0 8_BYTE

8-byte data field

1 12_BYTE

12-byte data field

2 16_BYTE

16-byte data field

3 20_BYTE

20-byte data field

4 24_BYTE

24-byte data field

5 32_BYTE

32-byte data field

6 48_BYTE

48- byte data field

7 64_BYTE

64-byte data field