| CPU | Cortex-A7 up to 1 GHz |
| Package | 343-ball TFBGA, 0.65 mm
pitch, 14x14x1.2 mm |
| DDR Interface | 16 bit/533 MHz LPDDR2, LPDDR3, DDR2, DDR3(L)
- Up to 16 Gbit |
| NAND Flash Controller | 8-bit |
| Ethernet MAC with AVB Support | 1x 10/100/1000 (MII/RMII/RGMII I/F) + 1x
10/100 (MII/RMII I/F) |
| USB Device/Host | 3 USB interfaces: 2 host/device with Type-C
interface and 1 host |
| Image Sensor Interface | 1x 2-lane MIPI CSI-2 + 1x 12-bit
parallel |
| Number of PIOs | 136 |
| Quad/Octal SPI | 1x octal + 1x quad |
| SDIO/SD/e.MMC | 3 |
| SMC | 16-bit data/26-bit address/4CS |
| CAN-FD | 6 |
| FLEXCOM | 12 |
| ADC Inputs | 16 external + 3 internal |
| ACC Inputs | 4 external |
| 64-Bit Periodic Interval Timer | 6 |
| Timer Counter | 6 channels |
| PWM | 4 channels |
| ASRC | 4x stereo channels with independent
conversion rate |
| I2SMCC | 2 (up to 8 TX and 8 RX channels each) |
| SSC | 2 (up to 16 TX and 16 RX channels
each) |
| PDMC | 2 (up to 8 digital microphones) |
| Cryptography | Asymmetric cryptography (CPKCC+CPKCL), AES,
SHA, TRNG, TDES, PUF |