Jump to main content
9.5.2 Embedded Characteristics
- Compatible with SD Host Controller Standard Specification Version 3.00
- Compatible with MultiMedia Card Specification Version V5.1
- Compatible with SD Memory Card Specification Version 3.00
- Compatible with SDIO Specification Version 3.00
- Support for 1-bit/4-bit SD/SDIO Devices
- Support for 1-bit/4-bit 8-bit e.MMC Devices
- Support for SD/SDIO Default Speed (Maximum SDCLK Frequency = 25 MHz)
- Support for SD/SDIO High Speed (Maximum SDCLK Frequency = 50 MHz)
- Support
for SD/SDIO UHS-I SDR12 (Maximum SDCLK Frequency = 25 MHz)
- Support
for SD/SDIO UHS-I SDR25 (Maximum SDCLK Frequency = 50 MHz)
- Support
for SD/SDIO UHS-I SDR50 (Maximum SDCLK Frequency = 100 MHz)
- Support
for SD/SDIO UHS-I SDR104 (Maximum SDCLK Frequency = 200 MHz)
- Support
for SD/SDIO UHS-I DDR50 (Maximum SDCLK Frequency = 50 MHz)
- Support for SDSC, SDHC and SDXC
- Support for MMC/e.MMC Default Speed (Maximum SDCLK Frequency = 26
MHz)
- Support for MMC/e.MMC High Speed (Maximum SDCLK Frequency = 52
MHz)
- Support for e.MMC High Speed DDR (Maximum SDCLK Frequency = 52
MHz)
- Support for e.MMC HS200 (Maximum SDCLK Frequency = 200 MHz SDR)
- Support
for e.MMC HS400 (Maximum SDCLK Frequency = 200 MHz DDR)
- e.MMC Boot Operation Mode Support
- Support for Block Size from 1 to 512 Bytes
- Support for Stream, Block and Multiblock Data Read and Write
- Advanced DMA and SDMA capability
- Internal 1024-byte Dual Port RAM
- Support for both Synchronous and Asynchronous Abort
- Support for SDIO Card Interrupt