Assertion of dfi_dram_clk_disable
Assertion of dfi_dram_clk_disable occurs only if PWRTL.en_dfi_dram_clk_disable = 1.
dfi_dram_clk_disable is also dependent on the operating mode:
- In DDR2/DDR3, dfi_dram_clk_disable can be asserted only in Self-refresh mode.
- In LPDDR2/LPDDR3, dfi_dram_clk_disable can be asserted in the
following modes:
- in Self-refresh
- in Power-down
- in Deep Power-down
- in Normal mode (“Clock Stop” feature)
The timing of the assertion and de-assertion of dfi_dram_clk_disable in various modes is as follows:
- In Self-refresh or Self-refresh Power-down mode:
- Asserted at least DFITMG0.dfi_t_ctrl_delay + DRAMTMG5.t_cksre DFITMG1.dfi_t_dram_clk_disable cycles after SRE command.
- De-asserted at least DFITMG1.dfi_t_dram_clk_enable + DRAMTMG5.t_cksrx - DFITMG0.dfi_t_ctrl_delay cycles before SRX command.
- In Power-down:
- Asserted at least DFITMG0.dfi_t_ctrl_delay + DRAMTMG7.t_ckpde -DFITMG1.dfi_t_dram_clk_disable cycles after PDE command.
- De-asserted at least DFITMG1.dfi_t_dram_clk_enable + DRAMTMG7.t_ckpdx -DFITMG0.dfi_t_ctrl_delay cycles before PDX command.
- In Deep Power-down:
- Asserted at least DFITMG0.dfi_t_ctrl_delay + DRAMTMG6.t_ckdpde - DFITMG1.dfi_t_dram_clk_disable cycles after DPDE command.
- De-asserted at least DFITMG1.dfi_t_dram_clk_enable + DRAMTMG6.t_ckdpdx -DFITMG0.dfi_t_ctrl_delay cycles before DPDX command.
- In Normal mode (Clock Stop):
- Asserted at least DFITMG0.dfi_t_ctrl_delay - DFITMG0.dfi_t_dram_clk_disable cycles after any command other than SRE/PDE/DPDE.
- De-asserted at least DFITMG1.dfi_t_dram_clk_enable + DRAMTMG6.t_ckcsx - DFITMG0.dfi_t_ctrl_delay cycles before any command other than SRX/PDX/DPDX.
For more information about the above modes, see Register Descriptions.