8.10.7.22 SECUMOD General Purpose Security Bits Register

This register enables the control of environmental sensors or security mechanisms linked to the SECUMOD.

Name: SECUMOD_GPSBR
Offset: 0x009C
Reset: 0x00000111
Property: Read/Write

Bit 3130292827262524 
 KEY[11:4] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 KEY[3:0]     
Access WWWW 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     EXTIRQSELSMCPURANGETSRANGEPSWBU 
Access R/WR/WR/WR/W 
Reset 0001 

Bits 31:20 – KEY[11:0] Safety key. Must write 0xD5E to enable GPSBR modifications

Bit 3 – EXTIRQSEL

ValueDescription
0 EXT_IRQ0
1 EXT_IRQ1

Bit 2 – SMCPURANGE

ValueDescription
0 Adjusts SM VDDCPU thresholds for 600 MHz max frequency operation.
1 Adjusts SM VDDCPU thresholds for 800 MHz max frequency operation.

Bit 1 – TSRANGE

ValueDescription
0 Sets temperature sensor high threshold to 105°C.
1 Sets temperature sensor high threshold to 120°C.

Bit 0 – PSWBU Power Source Switch Backup Domain

Enables the backup domain power source to automatically switch from VDDIN33 to VBAT supply when the SECUMOD enters Backup mode. Refer to the section "Special Function Register Backup (SFRBU)" for details on backup power switch control.