6.3.5.1 Image Data Snoop (IDS) Controller

The Image Data Snoop Controller allows packet monitoring for system-level bring up and debug. When a new image data packet is received, a new entry is created. An entry is composed of the data type, the virtual channel identifier, the word count and the row count. When a new packet with the same virtual channel identifier and data type is received, the row count field is incremented. The table of entry is transferred at the end to the user interface for processor analysis.

Table 6-6. CSI2DC Image Data Snoop Controller
PacketData TypeImage Data Snoop Support
Generic Short Packet (GSP)GSP code 1 to 8No
Generic Long Packet (GLP)Null or blanking dataInterrupt
Embedded 8-bit non-image dataYes
ReservedGLP error interrupt reserved
YUV Image DataYUVYes
ReservedYUV error interrupt
RGB Image DataRGBYes
ReservedRGB error interrupt
RAW Image DataRAW 6 to 14Yes
ReservedRAW error interrupt
User-defined 8-bit DataUser-defined 8-bit data types 1 to 8Yes
Figure 6-9. Image Data Snoop Controller