11.1.6.1 I/O DC Characteristics
Symbol | Parameter | Conditions | Min | Max | Unit | |
---|---|---|---|---|---|---|
VIL | Low-level input voltage(1) | – | – | 0.3 x VDD | V | |
VIH | High-level input voltage(1) | – | 0.7 x VDD | – | V | |
IIH | Input-high input leakage current(1) | Pull-down
resistor disabled VIN = VDD = 3.6V | -150 | 150 | nA | |
IIL | Input-low input leakage current(1) | Pull-up resistor
disabled VIN = 0V, VDD = 3.6V | -150 | 150 | nA | |
RPULL | Programmable pull-up or pull-down resistor | Digital Input mode | 60 | 140 | kΩ | |
CIN | Input capacitance(1) | – | – | 4 | pF | |
Vhys | Input hysteresis(1) | – | 150 | – | mV |
Note:
- Simulation data
Symbol | Parameter | I/O Type | Conditions | Min | Max | Unit |
---|---|---|---|---|---|---|
VOL | Low-level output voltage | Any | IOL_MAX | – | 0.25 x VDD | V |
VOH | High-level output voltage | Any | IOH_MAX | 0.75 x VDD | – | V |
IOL or IOH | Low-level or high-level output current | GPIO | Drive = 0, Slewrate = 0 | – | 3 | mA |
Drive = 1, Slewrate = 0 | – | 4 | mA | |||
Drive = 0, Slewrate = 1 | – | 1 | mA | |||
Drive = 1, Slewrate = 1 | – | 2 | mA | |||
HSIO | – | – | 1.5 | mA | ||
PIOBU | – | – | 2 | mA |
Symbol | Parameter | I/O Type | Conditions | Min | Max | Unit |
---|---|---|---|---|---|---|
VOL | Low-level output voltage | Any | IOL_MAX | – | 0.2 x VDD | V |
VOH | High-level output voltage | Any | IOH_MAX | 0.8 x VDD | – | V |
IOL or IOH | Low-level/high-level output current | GPIO | Drive = 0, Slewrate = 0 | – | 9 | mA |
Drive = 1, Slewrate = 0 | – | 10 | mA | |||
Drive = 0, Slewrate = 1 | – | 3 | mA | |||
Drive = 1, Slewrate = 1 | – | 6 | mA | |||
HSIO | – | – | 2 | mA | ||
PIOBU | – | – | 5 | mA |