7.5.6.3.5 25-bit to 32-bit Data

When SPDIFTX_MR.BPS=3, SPDIFTX_MR.CMODE must be configured to 3.

Due to the 24-bit data definition of the IEC standard, the data written in SPDIFTX_CDR is first shifted by 8 bits before being sent. In this mode, VPBS must be at least equal to 24.

Figure 7-51. Sending a 4-Byte Data Defined on 26 Bits

In the following figures, Ax represents the xth byte of channel 1 and A0 is the least significant byte of A. Bx represents the xth byte of channel 2 and B0 is the least significant byte of B.

Figure 7-52. SPDIFTX_CDR Organization when SPDIFTX_MR.BPS=3