9.4.6.10.5 Device Selection Flags
To control the QSPI frames, the following flags showing the state of the device selection are available in QSPI_ISR:
- CSR and CSRA indicate when a rising edge of QCS has been detected. CSRA is automatically cleared when a QCS falling edge is detected.
- CSF and CSFA indicate when a falling edge of QCS has been detected. CSFA is automatically cleared when a QCS rising edge is detected.