6.1.2 Components
The image subsystem connects MIPI and RGB image sensors to the device and is built with:
- Image Sensor Controller (ISC)
- CSI-2 Demultiplexer Controller (CSI2DC)
- Camera Sensor Host Interface (CSI2)
- Physical interface to connect CSI-2 camera sensors (D-PHY)
- Central DMA2, to store non-video metadata in memory